Factory Automation

Energy Saving Supporting DevicesEMU4-CM-CIFB   Specifications

Basic Specifications

Category
Group
Model
Use
Model name
Ratings
Compatible model
Compatible standard
Usage environment Operating temperature
Operating humidity
Storage temperature
Altitude
Weight
External dimensions (unit: mm)
CC-Link IE field network Basic communication Specifications Transmission
Interface
Tranamission method
Numbe of cascade connection stages*1
Number of occupied stations
Transmission speed
Max. distance between stations
Applicable connector for external wining
Cable
Protocol
Functions supported
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorLight
EcoMonitorPlus
CC-Link IE field network Basic communication Unit
6.4V DC (supplied from energy measuring unit)
Energy measuring unit (EcoMonitorLight)
Model: EMU4-BD1-MB, EMU4-HD1-MB
Energy measuring unit (EcoMonitorPlus)
Model: EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-CNT-MB, EMU4-VA2, EMU4-A2, EMU4-AX4, EMU4-PX4
CE marking (EMC: EN-61326-1:2006 (EcoMonitorLight), EMC: EN-61326-1: 2013 (EcoMonitorPlus))
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower)
30% to 85%RH (no condensation)
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower)
2,000m or lower
0.1 kg (Wight of CC-Link IE field network Basic communication Unit only)
25 (W) x 90 (H) x 60 (D) (excluding protruding parts)
CC-Link IE field network Basic communication
1 port (100BASE-TX)
Base band
Max. 2 stages
One occupied station
100Mbps
100m (ANSI / TIA / EIA-568-B (Category 5e) compliant)
RJ-45
Cable compliant with the IEEE802.3 100BASE-T standard
(Sealed twisted pair cable (STP cable), category 5e)
CC-Link IE Field Network Basic
Auto MDIX function (straight/crossover cable automatically detected)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: This is the maximum number of cascade connection stages when a repeater hub is used. For the maximum number of cascade connection stages, contact to the manufacturer for the switching hub used.